DURAPORT™ Industrial Cat 6A Shielded Patch Cord, Industrial Plug-to-RJ-45 Plug, 10 feet, Black
D6723-10E
DURAPORT industrial Cat 6A Shielded Patch Cords provide IP67-class protection to safeguard your connectivity from ingress of dust and water conditions often found in the industrial environment. They are ideal for use in a Cat 6A shielded system in healthcare, manufacturing, casinos, and other environments where EMI and alien crosstalk may be a concern.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477963432
RoHS Compliant : Yes
Features & Benefits
- IP67-rated Environmental Sealing (dust/water protection)
- Industrial Plug o-ring and gasket provides dual seal feature
- Withstands ingress of water during wash down
- Sealing nut provides strain relief and seal to prevent contamination from liquids and dust
- Patch cords available in Industrial Plug-to-Industrial Plug and Industrial Plug-to-RJ-45 Plug (black color)
- Available in eight standard lengths (custom lengths available)
- Twist-lock design for faster installation and changes
- Encapsulated RJ-45 design protects integral components
- Patented design
- Cat 6A S/FTP cable — 26-gauge stranded
- PoE capability up to 32-cable bundle for 100 watts at 45° C ambiant temperature
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors