DURAPORT™ Industrial Cat 6 Patch Cord, Industrial Plug-to-RJ-45 Plug, 20 Feet, Black
D6721-20E
DURAPORT Industrial Cat 6 Patch Cords provide IP67-class protection to safeguard your connectivity from ingress of dust and water conditions often found in the industrial environment.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477229835
RoHS Compliant : Yes
Features & Benefits
- IP67-rated Environmental Sealing (dust/water protection)
- Patch cords available in Industrial Plug-to-Industrial Plug and Industrial Plug-to-RJ45 Plug
- Available in seven standard lengths (custom lengths available)
- Industrial Plug o-ring and gasket provides dual seal feature
- Twist-lock design for faster installation and changes
- Encapsulated RJ45 design protects integral components
- Sealing nut provides strain relief and seal to prevent contamination from liquids and dust
- Patented design
- Category 6 cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors