Dimensions, Scene 1-8/MAX/OFF, Push Button, Light Switch
D42P8-W
DISCONTINUED
Dimensions Commercial Lighting Control Systems, Scene 1 thru 8, Max, Off Station, Title 24 compliant, ASHRAE 90.1 compliant, White
A complete range of Decora® remote control stations are available for the Dimensions® D4200 commercial lighting control systems. Use with any of the Decora or Decora® Plus screwless wallplates.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477180846
Product Features
Color : White
Product Line : D4000
Product Type : Keypad
Protocol : Luma-Net
Features & Benefits
- 10 pushbuttons for scene control (Scenes 1-8), maximum and off
- All control switches are back lighted to indicate what has been selected
- Excellent tactile feel, and a “click” you can feel
- Used with Leviton DECORA® PLUS plates there are no visible fasteners
- Most units have an infrared receiver inside, and presets can be selected from a remote hand held infrared transmitter
- As many as 127 units can be operated on one set of control wires
- Only four wires required, two data wires, and two low voltage (12 volt DC) power wires
- All wiring can be Class 2
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors