Dimensions, Low Voltage Switch, Custom Label Kit for 3 Button Stations
D42CL-3W
DISCONTINUED
Dimensions D4200, Z-MAX Digital Switch, and Low Voltage Switch custom label kit for 3 Button stations, Title 24 compliant, ASHRAE 90.1 compliant
A complete range of Decora® remote control stations are available for the Dimensions® D4200 commercial lighting control systems. Use with any of the Decora or Decora® Plus screwless wallplates.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 07847721052
Product Features
Color : White
Product Line : D4000
Product Type : Label Kit
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors