Current Transformer, Split Core, 1200:0.1A, 4” x 6 ” Opening, 144” Lead
CTA12-KJ4
Leviton 100mA Current Transformers (CTs) support the VerifEye Mini Meter, Series 1000, Series 2000, Series 3500, and Series 8000 lines of revenue-grade submeters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.
Current Transformer, Split Core, 1200:0.1A, 4” x 6 ” Opening, 144” Lead. Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477005958
RoHS Compliant : Yes
Product Features
CT Size (inches) : 4
CT Type : Split Core
Product Line : CT: Mini Meters, MMUs, Series 1000, 2000, 8000
Electrical Specifications
Amperage : 1200 A