Loading...

Current Transformer, Split Core, 200:0.1A , 1” Opening, 144” Lead

CTA02-KD0

Current Transformer, Split Core, 200:0.1A , 1” Opening, 144” Lead. Leviton 100mA Current Transformers (CTs) support the VerifEye Mini Meter, Series 1000, Series 2000, Series 3500, and Series 8000 lines of revenue-grade submeters and help meet all measurement and verification-based opportunities, including smart metering and LEED rating achievement.

Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.

Color: Black

Country of Origin : Canada RoHS Compliant: Yes – Click Here

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477005903

    RoHS Compliant : Yes

  • Product Features

    CT Size (inches) : 1

    CT Type : Split Core

    Product Line : CT: Mini Meters, MMUs, Series 1000, 2000, 8000

  • Electrical Specifications

    Amperage : 200 A

Features & Benefits

Split core CTs can be disassembled or ‘split’ into halves eliminating the need to turn power off and open the circuit during installation. This time-saving installation is ideal for critical loads that cannot be disconnected. Leviton split core CTs are designed to close and lock to ensure a secure, fast and precise installation with no need for time-consuming tie wraps and no worries about improper seating or core separation.

Related Videos

Building Manager Online (BMO) - Video - Basic Module - Software for Submetering

Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering

Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering

How to read Current Transformer Ratings for Submeters - Video

Current Transformer (CT) Installation and Orientation for Submeters - Video

Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility

Submetering - How to Submeter - Video - Step 2 - Planning

Submetering - How to Submeter - Video - Step 3 - Submetering System Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications