20 Amp, Toggle Switch, 3-Way, Quiet Switch, Commercial Grade
CSB3-20T
20 Amp, 120/277 Volt, Toggle 3-Way AC Quiet Switch, Commercial Grade, Grounding, Back & Side Wired, - Light Almond
Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477301678
Electrical Specifications
Amperage : 20 A
Voltage : 120/277 VAC
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Color : Light Almond
Device Type : Toggle Switch
Function : 3-Way
Grade : Commercial Specification Grade
Grounding : Grounding
HP Rating : 1HP-120V 2HP-240V-277V
Max. Amperage : 16 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 120/277 VAC
Warranty : 10-Year Limited