20 Amp, Toggle Switch, 3-Way, Quiet Switch, Heavy Duty Spec Grade
CS320-2TS
20 Amp, 120/277 Volt, Toggle 3-Way AC Quiet Switch, Heavy Duty Specification Grade, Grounding, Side Wired - LIGHT ALMOND
Leviton’s Commercial Specification Grade switches are designed to offer outstanding reliability and top performance in commercial settings. Ideal applications include municipal facilities, government buildings, malls, department stores, hospital and health care facilities, office buildings, schools, colleges, universities, houses of worship and cultural institutions. Leviton offers a large selection of 15 and 20 Amp Commercial switches, available in a wide variety of colors, wiring options and other features.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477492635
AC Horsepower Ratings
HP Rating : 1HP-120V 2HP-240V-277V
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Grounding : Grounding
Max. Amperage : 16 Amp
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Max 30ºC temp rise at full-rated current after 150 cycles of OL at 150% rated DC current
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Light Almond
Strap Material : Steel
Termination : Side Wire
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-12 AWG
Termination : Side Wire
Product Features
Color : Light Almond
Device Type : Toggle Switch
Function : 3-Way
Grade : Commercial Specification Grade
Voltage : 120/277 VAC
Standards and Certifications
Standards and Certifications : UL/CSA
UL Fed Spec WS896E : File #E7458
Warranty : 10-Year Limited