19” 1U Rack Mount Computer
CPU0R-OFC
19" 1U Rack mount computer for basic office style applications. Suitable for LumaScheduler, LumaGraphics, or other similar applications. Small desktop or tower case. Connectivity for 6 USB 2.0 ports, 2 Serial ATA, 10/100/1000 Ethernet/LAN. Microsoft Windows 7 installed. Monitor, Mouse, Keyboard sold separately.
The Rack Mount Computer is a 19” 1U rack mount computer that is suitable for LumaScheduler, LumaGraphics and other similar applications. The Rack Mount Computer is pre-configured for specific projects and guaranteed compatible with Leviton products. As a result, connectivity and setup issues are eliminated.
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477628904
Product Features
Color : Black
Product Line : Accessories
Product Type : Computer
Features & Benefits
- Computer is installed with the following programs, subject to project licensing: (Windows 7 (32 bit) OS, LumaGraphics, - LumaCreator, LumaScheduler, LumaEdit, Sector®, Dashboard, BACNet services)
- 1.86GHz Intel® Dual Core Atom™ Processor
- 19” 1U mini rack-mount case -11” (279.4mm) deep
- 4GB memory
- 60GB Intel Solid State drive
- LAN - onboard 10/100/1000 LAN using Intel 82574L controller
- Intel Graphics Media Accelerator 3600 on board graphics subsystem
- Audio output
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors