Cord Clamp for Straight Blade/Locking Plugs and Connectors
CLAMP-1GN
DISCONTINUED
Cord Clamp for Straight Blade/ Locking Plugs and Connectors, 15 Amp & 20 Amp Straight 15 Amp Locking, 3-Wire - GREEN
Leviton’s industry leading locking devices, such as our Black & White line of industrial grade plugs and connectors and receptacles, offer superior performance, long lasting reliability and other features that are backed by a lifetime warranty.
Color: Green
Country of Origin : United States
RoHS Compliant:
Yes – Click Here
Technical Information
-
General Information
UPC : 078477986998
RoHS Compliant : Yes
Product Features
Accessory Type : Cord Clamp
Color : Green
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors