3x3, 1 Button, Color Change Kit for Light Switch, Red
CKDBK-10R
DLV Color Change Kit, IEC BS, 1 Button, Color: Red
The Omni-Bus™ Wall Station Color Change Kits are available to easily customize the unit’s color. Low Voltage 3x3 Wall Stations are IEC form factor stations designed for modular load control of the Omni-Bus network. The Omni-Bus Low Voltage Wall Stations can be configured to operate any Omni-Bus load or scene. The programmable stations offer versatility for central lighting control.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477900352
RoHS Compliant : Yes
Features & Benefits
- Available in White, Ivory, Light Almond, Gray, Black and Red
- Models include 1-, 2-, 4-, and 6-button configurations for control of Omni-Bus devices
- Custom engraving available
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors