CDF08-K24
DISCONTINUED
Discontinued Product. Sub-Metering Current Transformer, 800A, 800:0.1A, Solid Core 1.5", Qty 1, Electric Meter: Yes, Title 24 Compliant, ASHRAE 90.1 Compliant
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 07847754740
Product Features
Product Line : Submetering
Product Type : CT: Mini Meters, MMUs, Series 8000
Related Videos
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors