Dimmer Switch with Scene control, On/Off, Dali
CD250-C
Dali controller on/off, dimming, scene control. input for use with dali compatible ballasts. Compatible with 8 button on/off, dim/bright face installed.
The Leviton CD250 Wall Mounted Controller is designed to control fluorescent ballasts supporting the Digital Addressable Lighting Interface (DALI specification). The CD250 Controller is ideal for small offices, conference rooms and large building control applications. For maximum versatility, two individual Snap-On control faces are provided with each CD250 to allow either ON/OFF Control or Scene Control. For added control capability, there is also a choice of operating modes.Do you have a question about dimmers, a dimmer, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477093696
Electrical Specifications
Input Current : 10mA
Input Voltage : 9.5 Volt - 22.5 Volt
Power Consumption : less than 1 Watt
Testing and Code Compliance : UL Listed, CSA Certified, and FCC Part 15 Suitable for Class 1 or Class 2 wiring installation
Environmental Specifications
Operating Temperature : 0°C to +55°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -10°C to +70°C
Material Specifications
Color : White
Product Features
Color : White
Product Line : DALI
Product Type : Remote Station
Protocol : DALI
Size : 4.41 x 1.76 x 1.56in. (112.0 x 44.7 x 39.6mm)
Features & Benefits
- Multiple controllers can easily be added to the DALI network to support multiple entry ways
- Affordable controller designed for single office applications or large projects
- Snap-on control faces allow one device to offer a choice ON/OFF or SCENE control, with a choice of individual or group mode operation
- Up and down control buttons allow precise tuning of selected levels
- Makes it easy to program and control intelligent lighting fixtures using ballasts that support the DALI protocol
- Can be used to program a small DALI system without additional programming tools
- Decora designer styling enhances any décor.