DALI Loop Power Pack
CD100-D0
Dali loop power pack. for use with dali compatible dimmer input voltage: 120/277 vac +/-10%. output voltage: 12 output current: 110ma. cof white.
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477117095
Environmental Specifications
Operating Temperature : 0°C to +55°C
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : -10°C to 85°C
Material Specifications
Color : Stainless Steel
Size : 4.10 x 4.10 x 1.63in. (104.1 x 104.1 x 41.4mm)
Product Features
Color : Stainless Steel
Input Voltage : 120/277VAC ± 10%
Output Current : 100mA
Output Voltage : 12 Volt DC nominal
Product Line : DALI
Product Type : Power Pack
Protocol : DALI
Testing and Code Compliance : UL Listed, CSA Certified Approved for Class 1 and Class 2 control installation
Features & Benefits
- Complements Leviton's CD250 Dimming/Scene Controller
- Mounts in standard 4x4 electrical box
- Single device supports 120 or 277VAC input operation
- Compatible for use in DALI control systems
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors