Decora® 30W Fast USB Outlet, Dual Type C Charging Ports, 20A Receptacle - White
CC2X3-W
20 Amp, 125 Volt Decora® Tamper Resistant Outlet, 30W (6.0 Amp) USB Charger with 15W Dual Type C Ports, Back and Side Wire NEMA 5-20R Receptacle, White
- FAST CHARGING – Dual USB C ports deliver up to 15W per port for phones, tablets, and accessories (30W total); consistent power whether one or two devices are connected
- UNIVERSAL COMPATIBILITY – Use with iPhone, iPad, Samsung Galaxy, Android phones, tablets, smartwatches, e-readers, Bluetooth accessories, cameras, and more
- EASY UPDATE – Replaces a standard outlet in existing boxes to modernize any room; pairs perfectly with Decora wallplates (sold separately) for a seamless finish
- SECURE CHARGING – Regulates power for safe, reliable charging; tamper-resistant shutters enhance child safety, and noise-free charge-only USB ports help safeguard your data
- REDUCE THE CLUTTER – Charge multiple devices at once to free up your outlets; eliminates bulky USB adapters for a clean setup for bedside or other locations
- TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 78477043035
Nema : 5-20R
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : 1250 VAC
Grounding : Grounding
Horsepower Rating : 1 hp
Pole(s) : 2
Power Supply Input and Frequency : 125V, 60Hz
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Flammability Rating : V-0
Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)
Material Specifications
Body Material : Thermoplastic
Face Material : Thermoplastic
Line Contacts : Brass
Mounting Strap : Galvanized Steel
TR Shutter : Thermoplastic
Mechanical Specifications
Product ID : Ratings are marked on device
Screw Terminal Torque : 14-18 lbs.
Termination : Back and Side Wire
Wire Accomodation : #12-#10 AWG Copper Solid or Stranded, #10 AWG Copper Clad
Product Features
Brand : Decora
Color : White
Feature(s) : Tamper Resistant
Grade : Residential/Commercial Specification Grade
NEMA Configuration : 5-20R
Product Type : USB Receptacle Outlet
USB Power Delivery : No
USB Type : Dual Type C
USB Wattage : 30 W
Standards and Certifications
Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310
NEMA : WD-1 and WD-6
Warranty
Warranty : 1-Year Limited
Features & Benefits
- Charges most Type-C devices as well as Type A devices (adapter required)
- Adapter-free charging of Type-C devices for a sleek and uncluttered appearance
- No data transfer capability
- 6A USB Charger
- Two charging ports with 15W maximum of charging per port
- Smart chip recognizes and optimizes the charging requirements of individual devices
- Internal thermos regulator prevents the electronics from overheating
- Tested to withstand over 10,000 insertions.
- Compatible with USB 3.1, 3.0, 2.0, 1.1 devices
- Tamper-resistant receptacles help prevent access by most non-rated/foreign objects
- Fits in a standard wallbox, is compatible with standard wallplates and can be multi-ganged with other devices
- Easy to install. Can replace existing outlets
- Compatible with Decora® wallplates and Decora Plus™ screwless wallplates. Wallplate sold separately
- Perfect for use in residential applications such as kitchens, bedrooms, and home offices and in commercial applications such as hotels, airports, restaurants and cafes, salons, office cubicles - and college dorm rooms
Patents
- US8242362
- CA2624409
- US7355117
- US7820909
- US7868719
- US8944859
- US9543667
- US9368982
- CA2869845
- US9496726
- CA2677283
- CA2621644
- MX338817
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors