Cat 6 23 AWG U/UTP External Cable, LSHF/LSZH, Black, 3280 ft (1000 m), Reel
C6U-HF1-X-1000BK
Leviton Cat 6 U/UTP External cable exceeds the Category 6 performance standards. It is rated to 250MHz and is suitable for use in all Class E structured wiring cable systems. Category 6 U/UTP External cable supports Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmission at frequencies up to 250MHz.
Color: Black
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Category Rating : Cat 6
Color : Black
Construction : U/UTP
Flame Rating : Outdoor/External
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- Black Polyethylene outer jacket offers superior UV and water resistance
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) inner jacket
- 23 AWG solid annealed copper wire
- 4 unshielded twisted pairs cabled together
- Central separator for increased internal crosstalk performance
- Designed for installation in an external protected environment
- Designed and manufactured in a carbon neutral facility in the UK
- Reel and box packaging is 100% recyclable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors