Cat 6 24 AWG U/UTP Cable, CMR, EuroClass Dca, Blue, 1640 ft (500 m), Reel
C6U-DCA-500BU4
Leviton Category 6 U/UTP 24 AWG cables meet Category 6 performance standards. They are rated to 250 MHz and are suitable for use in all Class E structured wiring cable systems. This cable supports Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies of up to 250 MHz.
Color: Blue
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : C6U4
Category Rating : Cat 6
Color : Blue
Construction : U/UTP
Flame Rating : Euroclass - Dca,CMR
Length : 1640 ft (500 m)
Packaging : Reel
Features & Benefits
- 24 AWG solid annealed copper wire
- Polyolefin core Insulation
- 4 unshielded twisted pairs cabled together
- Designed to support all class E protocols including Gigabit Ethernet
- HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket enables the cable to meet the requirements of the Construction Products Regulation (CPR) EuroClass Dca and UL 1666 Riser (CMR)
- Designed and manufactured in a carbon neutral facility in the UK
- Delivered in 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors