Telephone Wall Phone Wallplate Surface Mount Jack, 1 Modular 6P4C Jack, Screw-Down Connection - Stainless Steel
C0256-SS
Telephone Wall Phone Wallplate Surface Mount Jack, 1 Modular 6P4C Jack, Screw-Down Connection - Stainless Steel
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477952412
RoHS Compliant : Yes
Product Features
Color : Stainless Steel
Gang : 1
Material : 302 Stainless Steel
Size : Standard
Type : Hole Device Telephone/Cable
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors