LEV Series IEC Pin & Sleeve Back Box
BX60-M
Metallic 15° Angle Back Box for 60A Pin & Sleeve Inlets and Receptacles, Die Cast Aluminum, 1.5” NPT, 1.25” NPT Reducer Included
*Note: If you are using an inlet/receptacle that is NOT LEV Series, you must also purchase an AP60 adapter
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477969830
Material Specifications
Material : Die Cast Aluminum
Product Features
Accessory Type : Back Box
Amperage : 60 A
Box Volume : 38.9 cu in
Color : Gray
Device Type : Accessory
Conduit Entry : 1.5 inch NPT with 1.25 inch NPT reducer included
Standards & Certifications
cULus : Listed to UL 514A
Mechanical Specifications
Screw Terminal Torque : 30-40 in-lbs
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors