LEV Series IEC Pin & Sleeve Backbox
BX100LEV
Non-Metallic Back Box for LEV Series Pin & Sleeve Inlets And Receptacles, Hub Sold Separately (See Leviton Cat Number HUB-xxx), 100 Amp - 125 Cubic Inch Capacity - GRAY
*Note: If you are using an inlet/receptacle that is NOT LEV Series, you must also purchase an AP100 adapter
LEV Series IEC Pin & Sleeve Devices are designed to simplify your installation, endure the harshest environments and improve safety and productivity:
- Backbox for LEV Series devices only
- Superior watertight ratings including IP69K for washdown/outdoor applications and industry exclusive IP68 for long-term submersion
- NSF certified sanitary design trusted for use in food & beverage facilities
UPC Code: 078477977736
Country of Origin : Mexico
Product Information
Environmental Specifications
IP Rating : IP67, IP68, IP69K
NEMA Rating : 4X, 12
Material Specifications
Material : PBT
Product Features
Accessory Type : Back Box
Amperage : 100 A
Box Volume : 125 cu in
Color : Gray
Hub Size : 2 inches
Series : LEV Series
Standards and Certifications
cULus : cULus