BWBC4-NT
DISCONTINUED
BitWise BC4, International Power Supply, 4 IR Ports, GPIO, RS-232
Control AV equipment from your tablet via a customizable interface, providing a perfect solution for home theaters, boardrooms, restaurants, and more. The BitWise BC2 has all the processing power of our BC1 controller, but in a mid-sized form factor. This controller is ideal when you have fewer devices to control but still require the highest level of performance. Optional Rack Ears are available for mounting into AV rack. The BC2 features 4 routable, attenuable IR ports, 2 RS-232, 2 general purpose input/otput relays, and 2 digital or analog signal sensors.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477710128
Product Features
Product Line : BitWise
Product Type : AV Controller
Features & Benefits
- Supports two-way interaction with one serial or networked interface.
- On-board relays and signal sensing ports allow interaction with mechanical devices.
- Built-in macro storage.
- Includes international market power supply.
- Features 4 IR ports plus 1 IR-Blaster.
- Enhanced 2 year limited warranty.
- Native integration with Omni security & automation controllers, including OmniTouch 7 graphics package
- Free integration modules for Hi-Fi distributed audio and Omni-Bus lighting control
Related Videos
Security & Automation – Entertainment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors