BWBC2-NT
DISCONTINUED
BitWise BC2, International Power Supply, 4 IR Ports, 2 RS-232, 2 GPIO, 2 Relays
Control AV equipment from your tablet via a customizable interface, providing a perfect solution for home theaters, boardrooms, restaurants, and more. The BitWise BC2 has all the processing power of our BC1 controller, but in a mid-sized form factor. This controller is ideal when you have fewer devices to control but still require the highest level of performance. Optional Rack Ears are available for mounting into AV rack. The BC2 features 4 routable, attenuable IR ports, 2 RS-232, 2 general purpose input/otput relays, and 2 digital or analog signal sensors.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477710135
Product Features
Product Line : BitWise
Product Type : AV Controller
Features & Benefits
- Built-in astronomical clock provides event scheduling basedon time of day, sunrise, an sunset.
- Customizable email notifications.
- Supports two-way interaction with serial and networked devices.
- On-board relays and signal sensing ports allow interaction with mechanical devices.
- Rack or shelf mount.
- Includes international market power supply.
- Enhanced 2 year limited warranty.
- Native integration with Omni security & automation controllers, including OmniTouch 7 graphics package
- Free integration modules for Hi-Fi distributed audio and Omni-Bus lighting control