BWBC1-NT
DISCONTINUED
BitWise BC1, International Power Supply, 8 IR ports, 4 RS-232, 4 GPIO, 4 Relays, 1 IR Input
Control AV equipment from your tablet via a customizable interface, providing a perfect solution for home theaters, boardrooms, restaurants, and more. The BitWise BC1 is a powerful AV automation controller suitable for all residential and commercial applications. Capable of controlling anything from audio/video to lighting control, climate, and security. The BC1 features 8 routable, attenuable IR ports, 4 RS-232, 4 general purpose input/otput relays, and 4 digital or analog signal sensors.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477710081
Product Features
Product Line : BitWise
Product Type : AV Controller
Features & Benefits
- Built-in astronomical clock provides event scheduling basedon time of day, sunrise, an sunset.
- Customizable email notifications.
- Supports two-way interaction with serial and networked devices.
- On-board relays and signal sensing ports allow interaction with mechanical devices.
- Includes rack ears and can be installed from front or rear.
- Includes international market power supply.
- Enhanced 2 year limited warranty.
- Native integration with Omni security & automation controllers, including OmniTouch 7 graphics package
- Free integration modules for Hi-Fi distributed audio and Omni-Bus lighting control
Related Videos
Security & Automation – Entertainment
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors