20 Amp Narrow Body Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
BR20-J
20 Amp, 125 Volt, NEMA 5-20R, 2P, 3W, Narrow Body Duplex Receptacle, Straight Blade, Commercial Grade, Self Grounding, Back & Side Wired, Steel Strap, RoHs Compliant - BROWN
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847740004
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Zinc-Plated Steel
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Plated Steel
Line Contacts : Brass Triple-Wipe .031 Thick
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 20 A
Body Material : Nylon
Color : Brown
Face Material : Nylon
Grounding : Self Grounding
NEMA : 5-20R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back and Side Wire
Voltage : 125 VAC
Warranty : 10-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 & WD-6
NOM : 057
UL498 : File E13399
Features & Benefits
- RoHs Compliant