Building Manager Online (BMO), Submeter Software, Module: Advanced Reporting
BMOSW-EXE
Replaced by part number BMOAR-50 or BMOAR-M50.
BMO Energy Management Submetering Software with Advanced Reporting (up to 50 data points)
VerifEye™ Submetering Building Manager Online Advanced Reporting Module adds additional reporting, analytics and display features to this dynamic platform. It displays a wide variety of energy information with easy to use graphics tools and configurable dashboards. Display energy usage and cost data specific to multiple buildings and portfolios in 15-minute intervals. Generate date-based reports for any user-defined parameter including energy, demand and cost for any meter point in the local architecture. Energy goals can be set at the building or portfolio level and the system can be programmed to send alerts and alarms via email.
Do you have a question about submetering? Contact us to learn more.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477787373
RoHS Compliant : Yes
Features & Benefits
- Software platform tool with a capacity for managing an entire portfolio of buildings
- Configure dashboards to graphically display user defined energy information data
- View building information updated in 15-minute intervals—energy usage, measured parameters, cost metrics and more
- Set goals for energy usage at the building or portfolio level
- Receive alerts and alarms via email
- View and display current and future weather data based on desired geographical location
- Create virtual meters to report aggregated loads for lighting, HVAC, etc.