BMO 3.0, Submeter Software, Code Compliance Module
BMOSW-COD
DISCONTINUED
Discontinued Product. VerifEye BMO 3.0 Code Compliance Expansion Module, Single Building with up to 50 meter points, Software and Mobile App (1 module per building)
VerifEye™ Building Manager Online (BMO) 3.0 web-based software includes a Code Compliance Module that ensures compliance with local and national submetering requirements for energy codes such as California Title 24 2013, ASHRAE 90.1 2016 and the Seattle Energy Code.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477787397
Features & Benefits
- Allows a single building with single Hub to meet code compliance requirements for energy information
- Create virtual meters to report aggregated loads for lighting, HVAC, etc.
- View data summarized in a bar or line graph format
- Generate date-based reports for whole building energy sources such as electric, gas and steam as well as end use category energy users such as lighting, plug load, HVAC and more
- Compare energy cost information
- Receive push notifications via the Code Compliance mobile app
- Provides a summary of energy profiles to help identify high and low consumption as well as energy usage patterns for user defined intervals
- View building status, consumption and alarms
- Export energy usage data
- Display energy usage graphs