Angled Excella QUICKPORT™ Insert, 1-Port, White (Wallplate included)
BL186-A1W
For voice and data applications outside of North America, Leviton Excella series wallplates offer the convenience and flexibility of QUICKPORT connectivity for British Standard electrical boxes. Excella Wallplate Inserts and Frames are compatible with all Leviton QUICKPORT connectors; choose from category-rated UTP, shielded, A/V, or fiber connectors. Wallplates are available in 1, 2, and 4 ports for flat designs, as well as 1 and 2 ports for angled designs. Connectors sold separately. All Excella wallplates feature overall dimensions of 86mm x 86mm and a mounting hole distance of 60.3 mm. They are designed for installation in electrical boxes conforming to British Standards BS 4662 for flush-mount electrical boxes and BS 5733 for surface mount electrical boxes.
Color: White
Specifications
Documents
Technical Information
-
General Information
UPC : 078477294666
Features & Benefits
- White frame is included with wallplate inserts
- Wallplates include a clear plastic shutter for each port that can be installed with the QUICKPORT connectors to protect unused ports against dust and dirt
- 86 mm x 86 mm size conforms to BS 4662 and BS 5733 electrical box standards
- QUICKPORT connectors not included
- Angled ports facilitate optimal cable management, ensuring proper bend radius compliance in front and back of connector
- Compatible with all individual UTP, Fiber, and AV QUICKPORT modules
- Individual port configurability allows specification flexibility
- Screws concealed after installation of faceplate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors