International Pin & Sleeve Back Box
BB16-A
16 Amp, IEC/EN 60309-1 & 60309-2, International Configuration Back Box for Pin & Sleeve Inlets and Receptacles, Industrial Grade, IP44, Splashproof
Country of Origin : Italy
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477679692
RoHS Compliant : Yes
Electrical Specifications
Amperage : 16 A
Environmental Specifications
IP Rating : IP66/IP67
Material Specifications
Body Material : PBT Thermoplastic polyester resin
Product Features
Accessory Type : Back Box
Color : Gray
Device Type : Accessory
Standards and Certifications
IP Rating : IP66/IP67
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors