Loading...

Decora® 18W USB Outlet, Type A / C Charging Ports, 15A Receptacle - Brown

BAC15-B

15 Amp, 125 Volt Decora® Tamper Resistant Outlet, 18W (3.6 Amp) USB Charger with 10W Type A / 15W Type C Ports, Back and Side Wire NEMA 5-15R Receptacle, Brown

  • EVERYDAY CHARGING – Built-in USB ports deliver consistent 18W of power for phones and small accessories. Perfect for everyday home changing needs
  • MULTI-DEVICE COMPATIBILITY – USB wall outlet for iPhone, Samsung Galaxy, Android phones, smartwatches, e-readers, Bluetooth accessories, & more
  • EASY UPGRADE – Replaces a standard outlet in existing boxes to modernize bedrooms and other spaces and pairs perfectly with Decora screwless wallplates (sold separately) for a seamless, finished look
  • SAFE CHARGING – Smart chip to regulate power, tamper-resistant shutters add child safety, and noise-free charge-only USB ports help protect your data
  • SPACE-SAVING – Charge multiple devices at once and free up your outlets; reduces clutter and eliminates bulky adapters for a clean setup
  • TRUSTED QUALITY – Built by a brand with 120+ years of electrical expertise; made in North America for reliable, long-lasting performance

Color: Brown

Country of Origin : Mexico
NEMA 5-15R

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477042601

    Nema : 5-15R

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : 1250 VAC

    Grounding : Grounding

    Horsepower Rating : ½ hp

    Pole(s) : 2

    Power Supply Input and Frequency : 125V, 60Hz

    Temperature Rise : Max 30°C

    Voltage : 125 VAC

    Wire(s) : 3

  • Environmental Specifications

    Flammability Rating : V-0

    Operating Temperature : Maximum Continuous 40°C, Minimum -10°C (w/o impact)

  • Material Specifications

    Body Material : Thermoplastic

    Face Material : Thermoplastic

    Line Contacts : Brass

    Mounting Strap : Galvanized Steel

    TR Shutter : Thermoplastic

  • Mechanical Specifications

    Product ID : Ratings are marked on device

    Screw Terminal Torque : 14-18 lbs.

    Termination : Back and Side Wire

    Wire Accomodation : #14-#12 AWG Copper Solid or Stranded, #12-#10 AWG Copper Clad

  • Product Features

    Brand : Decora

    Color : Brown

    Feature(s) : Tamper Resistant

    Grade : Residential/Commercial Specification Grade

    NEMA Configuration : 5-15R

    Product Type : USB Receptacle Outlet

    USB Power Delivery : No

    USB Type : Type A / C

    USB Wattage : 18 W

  • Standards and Certifications

    Applicable Standards & Certifications : FCC Part 15 Class B, cCSAus Listed, NOM, UL 1310, UL 498, UL 1310

    NEMA : WD-1 and WD-6

  • Warranty

    Warranty : 1-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications