AX0 Cat 6 Shielded Jack
AX61S-GS6
The AX0 Cat 6 shielded jack supports 1000BASE-T networks and is ideal for applications where excellent protection from EMI/RFI (electromagnetic interference/radio frequency interference) is required and advanced network security is desired. The jack is designed to be used with a variety of Leviton modular panels, wallplates, surface-mount boxes, and QUICKPORT™ compatible products.
Available for customers in Europe, Middle East, APAC, and Latin America.
Color: Silver
Country of Origin : Please Contact Customer Service
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Product Family : Jacks
Brand : AX0
Category Rating : Cat 6
Color : Silver Metal
Shielding : Shielded
Termination : Tool-Free
Packaging : GREENPACK 12-Pack
Shutter Mechanism : None
Features & Benefits
- Independently tested and guaranteed to meet component performance
- 360-degree screen provides EMI/RFI protection and signal isolation
- Supports tool-free termination/re-termination and requires no specialized termination tool
- Supports a wider range of applications (e.g. shallow boxes, enclosures, and bend radius)
- Terminates from 26- to 22-AWG solid or stranded conductors for use on various cable types
- Withstands 20 re-termination cycles
- Jack contacts are tested for 750 plug-mating cycles to ensure system longevity
- Compatible with interchangeable icons
- Compatible with QUICKPORT™ modular panels, wallplates, and surface-mount boxes
- Available for customers in Europe, Middle East, APAC, and Latin America
Related Videos
AX0 Shielded U/FTP Jack Termination
AX0 Shielded S/FTP Jack Termination
AX0 Shielded FDT Jack Termination
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors