Light Switch, Thin Heat Sink, Renoir 2
AWWRT-W
Product Line: Renoir II, Load Type: Remote, Voltage: 120/230/277, Control: Switch, Heat Sink: Thin, Neutral: Required, Title 24 compliant
The Leviton Renoir™ II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477461259
Electrical Specifications
Voltage : 120/230/277 VAC
Product Features
Color : White
Control Style : Remote Switch
LED Compatible : Yes
Load Type : Remote
Neutral : Required
Product Category : Wallbox
Product Line : Renoir II
Product Type : Remote Switch