AWSMG-7DW
DISCONTINUED
Discontinued Product. Product Line: Renoir II, Load Type: Fluorescent 0-10V, Wattage/VA: 1920/3680/4432, Voltage: 120/230/277, Control: Preset Slide, Heat Sink: Standard, Neutral: Required, Title 24 compliant, Suitable for use with Class 1 or Class 2 wiring
The Leviton Renoir™ II line of architectural wall box dimmers supports an unparalleled number of applications using a minimum number of SKUs. Renoir II high performance dimmers support all load types and configurations. Performance, aesthetics, multi-location dimming, color selection, and multi-gang capabilities make Renoir II a highly functional, yet elegant solution for architectural dimming control.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847745978
RoHS Compliant : Yes
Features & Benefits
- Universal voltage—120-277V (excludes non-neutral models)
- Multi-location dimming—up to 5-way dimming
- Remote dimmers and switches
- Connect up to 5 devices, max 250’ on one traveler wire
- Remote control all connected master dimmers
- Masters always operate independently
- Locator indicator—illuminates when dimmer is off for easy location in a dark room
- Non-neutral models—for retrofit applications
- Configurable cut-off level—allows user configuration of cut-off point and automatically recalibrates to allow maximum control from cutoff point to full output
- Smooth-action, linear captive slide control— easy, precise adjustment of lighting levels - Easy-touch preset switch turns lights ON at last selected brightness level
- Clean and stylish appearance
- Fits standard commercial 2-1/2” deep wallboxes
- Decora® wallplates coordinate with Leviton’s extensive line of Decora devices
- Fins are easily removed for multi-gang applications
- No visible metal heat sinks, fins or mounting hardware
- Solid state triac dimming—saves energy when dimming, extends lamp life and reduces maintenance costs
- Flicker-free, smooth, and continuous dimming—reduces light fluctuations from line voltage variation and maintains the power delivered to the lamp
- Power failure memory—light is restored to the same levels set prior to the power failure or power interruption
- Surge protection—tested to withstand surges of 6,000V, 200A (ANSI/IEEE Std. C62.41-1980)
- Electrostatic discharge protection—protects dimmer against static discharge up to 16,000V
- Advanced technology engineered heat sinks—transfers heat away from essential electrical components for extended product life
- Square law dimming—slider position indicates the perceived light level
- RFI filtering—reduces interference with radio, audio and video equipment
- Accessible air gap feature—completely disconnects power from the load when lights are off for safety when changing lamps (available on select models; consult factory for additional details)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors