Renoir™ II, Wallplate, Two Gang, Black
AWP00-20E
Renoir II Wallplate. For use with 2 narrow dimmers and 0 wide dimmers with standard fins removed. Color: Black
Color Change Kits & Made-To-Order Wallplates
Each device is supplied with a white single gang plate. For purchase of replacement plates or plates in an alternate color, please consult the DataSheet. Stock wallplates are available for 1-2 dimmers. Custom and/or made-to-order plates are available for other configurations, see ordering key and wallplate chart for more information. Custom wallplates may have a lead time please contact customer service for information.
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477509500
RoHS Compliant : Yes
Product Features
Color : Black
Product Line : Renoir II
Product Type : Wallplate
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors