60/100 Amp Fused Auxiliary Contact - Normally Closed
AUXNC-F2
Fused Aux Contact, Rated 10 A 600 V, For Use With 60/100 A Safety Disconnect Switches and Mechanical Interlocks - Normally Closed
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477937594
RoHS Compliant : Yes
Product Features
Accessory Type : Auxiliary Contact
Device Type : Accessory
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors