ArcArrest® Handle with No Drawplate
ARCH30
- No exposure to live electrical components or arc flash, even when operating under load
- Lockout tagout provisions in both plug and receptacle allow for fast compliance with OSHA
- Replaces the need for both a wall-mounted disconnect and pin & sleeve, providing you more flexibility and portable applications
- Eliminates ingress of dust, water, and high-temperature, high-pressure washdowns with Type 4X and IP69K ratings
- Sealed whether connected or not – automatic sealing when mated, plus protection when disconnected using receptacle lid and plug cap
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477033098
Electrical Specifications
Amperage : 30A
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-0 per UL 94
IP Rating : IP67/IP69K
NEMA Enclosure Type : 4X
Operating Temperature : -20°C to 60°C
UV Resistance : Exposed plastic materials are UV stabilized
Material Specifications
Assembly Screws : Stainless Steel
Body Material : PC/PBT
Contact Carrier : PC/PBT
Contacts : Unplated or Silver-Plated Copper Alloy
Gasket Material : EPDM or Silicone
Gland Cap : PC/PBT
Grommet/Gasket : NBR/PVC
Housing : PC/PBT
Phase and Ground Pins : Copper Alloy
Phase and Ground Sleeves : Stainless Steel
Terminal Screws : Stainless Steel
Washer : HDPE
Mechanical Specifications
Cold Impact : Drop from 30" 8 times after conditioning to -25°C, for 6 hours
Cord Grip Range (in) : 0.500-0.875
Hardware Head Type : Hex Style socket screw for terminals, philips head for all others
Terminal Accom. : #12AWG - #8AWG
Product Features
Accessory : Device Type
ArcArrest : Series
Color : Gray
Handle : Accessory Type
Lockout/Tagout Provision : Lockout hole on housing
Product Markings : Brand, UL and environmental ratings molded in. Item number, ampacity, voltage, phases, HP on label
Series : ArcArrest
Standards and Certifications
CSA : CSA 22.2 182.1-17 (Harmonized with UL1682)
RoHS : RoHS compliant components
UL : UL1682,UL2682
Warranty
Warranty : 1-Year Limited