ArcArrest® Switch-Rated Pin & Sleeve Inlet
ARC30B042
30 Amp, 480 Volt, 2P+G, ArcArrest Switch-Rated Pin & Sleeve Inlet, NEMA Type 4X, IP69K Rated, UL2682 - Gray
ArcArrest Switch-Rated Pin & Sleeve devices provide a safe, efficient way to de-energize industrial equipment – providing a local means of disconnect as required by NEC and OSHA. These devices are also rated as both branch circuit disconnect switches and motor circuit disconnect switches, ensuring compliance for a wide range of industrial applications.
- No exposure to live electrical components or arc flash, even when operating under load
- Lockout tagout provisions in both plug and receptacle allow for fast compliance with OSHA
- Integrates both a wall-mounted disconnect and plug and connector, providing you more flexibility and portable applications
- Eliminates ingress of dust, water, and high-temperature, high-pressure washdowns with Type 4X and IP69K ratings
- Maintains a watertight seal whether connected or disconnected - when unmated, devices remain protected with receptacle lid or plug cap
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477030738
Electrical Specifications
Pole : 2P+G
Amperage : 30A
Voltage : 480V
Wire : 3
Environmental Specifications
Corrosion Resistance : Ferrous parts immersed in 20°C, 10 percent ammonium chloride solution for 10 min
Flammability : Rated V-0 per UL 94
IP Rating : IP67/IP69K
NEMA Enclosure Type : 4X
Operating Temperature : -20°C to 60°C
UV Resistance : Exposed plastic materials are UV stabilized
Material Specifications
Assembly Screws : Stainless Steel
Body Material : PC/PBT
Contact Carrier : PC/PBT
Contacts : Unplated or Silver-Plated Copper Alloy
Gasket Material : EPDM or Silicone
Gland Cap : PC/PBT
Grommet/Gasket : NBR/PVC
Housing : PC/PBT
Phase and Ground Pins : Copper Alloy
Phase and Ground Sleeves : Stainless Steel
Terminal Screws : Stainless Steel
Washer : HDPE
Mechanical Specifications
Cold Impact : Drop from 30" 8 times after conditioning to -25°C, for 6 hours
Cord Grip Range (in) : 0.500-0.875
Hardware Head Type : Hex Style socket screw for terminals, philips head for all others
Terminal Accom. : #12AWG - #8AWG
Product Features
Color : Gray
Inlet : Device Type
Lockout/Tagout Provision : Lockout hole on housing
Product Markings : Brand, UL and environmental ratings molded in. Item number, ampacity, voltage, phases, HP on label
Series : ArcArrest
Standards and Certifications
CSA : CSA 22.2 182.1-17 (Harmonized with UL1682)
RoHS : RoHS compliant components
UL : UL1682,UL2682
NOM : NOM -ANCE standards
Warranty
Warranty : 1-Year Limited