LIGHTSPACE™ 12-pack Fiber Adapter Plate, SC Multimode Adapters (Beige), Phosphor Bronze Sleeve, 12 Fibers, White
APL12-SCM
Leviton offers LIGHTSPACE™ (LGX compatible) fiber adapter plates for use in many of our inside and outside plant fiber optic enclosures. Our standard plates come in 6-, 8- and 12-pack styles and are constructed with a durable powder coated finish. Commonly referred to as 6-, 8-, and 12-packs, these plates offer users the ability to add terminations incrementally. Simple captive push/pull fasteners make these plates easy to install and remove for service.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Technical Information
-
General Information
UPC : 07847724149
Features & Benefits
- LGX compatible
- Adapter plates feature multiple style adapters
- Captive push/pull fasteners allow for quick tool-less installation
- 6-, 8-, and 12-pack plates available
- Blank plates available
- Adapter plates are compatible with: DP Series Optical Distribution Enclosures, DPC Series Optical Distribution & Splice Enclosures, CPC Series Customer Premise Enclosure NIDs (502H & 3500)
- NOTE: Please refer to individual enclosure spec sheets for information on adapter plate styles and capacities.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors