Lev-Lok Antimicrobial Treated Toggle Switch
AM320-GY
20 Amp, 120/277 Volt, Antimicrobial Treated Toggle, 3-Way AC Quiet Switch, Lev-Lok Modular, Extra Heavy Duty Spec Grade, Self Grounding, Back & Side Wired - GRAY
Mating Lev-Lok Wiring Module Required for Use
Color: Gray
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477728949
Electrical Specifications
AC Horsepower Ratings : 1HP-120V 2HP-240V, 16A Max
Amperage : 20 A
Dielectric Voltage : Withstands 1500V for 1 minute
Endurance : 50,000 cycles minimum
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Temperature Rise : Maximum 30 degrees C rise
Voltage : 120/277 VAC
Environmental Specifications
Flammability : Rated HB or better UL94
Operating Temperature : -40°C to 65°C
Storage Temperature : -40ºC to 65ºC
Material Specifications
Base Material : Thermoplastic
Contacts : Silver-Alloy
Cover Material : Thermoplastic
Ground Clips : Brass
Grounding Screw : Steel 8-32
Strap Material : Galvanized Steel
Terminal Screws : Brass 8-32
Toggle : Antmicrobial Urea
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-#10 AWG back wired; #14-#12 AWG side wired
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Product Features
Color : Gray
Feature : Antimicrobial
Standards and Certifications
CSA C22.2 No. 111 : File #152105
ISO 22196 : Measurement of Antibacterial Activity on Plastics and Other Non-Porous Surfaces
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
NEMA : WD-1 & WD-6
NOM : NOM-ANCE
UL Fed Spec WS896E : File #E7458
UL Standard : UL 20
Warranty
Warranty : 10-Year Limited
Patents
- CA2655707
- CA2667092
- US7357652
- US7666010
- US7955096
- US8096818
- US8613624
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.