Light Fixture, Arc Mini Ellipse 30-50 Degree, 150W, 120V, Black, 20A grounded stage pin connector
AM150-22B
DISCONTINUED
Arc Mini Ellipse 30-50 Degree, 150W, 120V, White
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 07847717588
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors