20 Amp, Self Test, Tamper-Resistant AFCI Outlet with Bluetooth® Connectivity & LED Indicator Light
AFBL2-W
20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, AFCI Receptacle/Outlet with Bluetooth Connectivity, back and side wired, nylon wallplate/faceplate, screws and self-grounding clip included – White
- CONNECT – Access the latest electrical arc detection firmware with updates via Bluetooth connection
- ADVANCED DIAGNOSTICS – See device status, including trip events using the Decora Digital app
- PROTECT – Designed to detect a wide range of potentially hazardous arc-faults and interrupt power to help reduce the likelihood of electrical fires
- INTUITIVE – LED Indicator light displays power and protection status at-a-glance
Documents
Technical Information
-
General Information
UPC : 078477425596
Nema : 5-20R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Flammability : Rated V-2 per UL 94
Operating Temperature : -35°C to 66°C
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe/Triple Wipe .031 Thick
Notes : w/Wallplate
Operating Temperature : -35°C to 66°C
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double-Wipe/Triple Wipe .031 Thick
Notes : w/Wallplate
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Amperage : 20 A
Color : White
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-20R
Pole : 2
Product ID : Ratings are permanently marked on device
Series : AFBL2
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Technology : Bluetooth
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Product Features
Amperage : 20 A
At Rated Voltage : 1 HP
Color : White
Feature : Tamper-Resistant
Grounding : Self-Grounding
NEMA : 5-20R
Pole : 2
Series : AFBL2
Standards and Certifications : UL/CSA, NEMA WD6, NEMA WD1
Strap Material : Galvanized Steel
Technology : Bluetooth
Termination : Back & Side
Type : Duplex Receptacle
Voltage : 125 VAC
Wallplate : Included
Warranty : 2-Year Limited
Wire : 3
Standards & Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
CSA Technical Information Letter No. M-02A : Yes
NOM : 57
UL Fed Spec WC-596 : Yes
UL1699.A : File E342815
Patents
- CA2621644
- CA2624409
- CA2677283
- CA2730014
- MX302458
- MX308495
- US7355117
- US7697252
- US7820909
- US7868719
- US8242362
- US8587914
- US8599522
- US8599523
- US8944859
- US9053886
- US9577420
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors