AESUB-12
DISCONTINUED
Leviton Architectural Edition Powered by JBL Powered 12" Subwoofer, 300 Watts for use with Shelf/In-Wall/Ceiling Home Theatre Systems
This free-standing (non-installed), powered subwoofer can be used to reinforce the performance of in-wall and in-ceiling installed speaker systems. It can be unobtrusively placed behind furnishings to provide a high-impact, low-frequency acoustical foundation to complete the home theater listening experience. Adjustable phase and crossover controls allow the subwoofer to be matched to a wide range of listening rooms and systems.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847735906
Product Features
Category : OBSOLETE
Color : Black
Product Line : Architectural Edition
Subcategory : Subwoofer
Features & Benefits
- High-efficiency, high-current switching amplifier
- JBL's PolyPlas™ woofer for low frequencies
- FreeFlow™ flared port for increased bass response without unwanted distortion or boominess
- Variable low-pass crossover frequency controls and a phase switch allow the AESUB to be adjusted to a room's particular acoustics and personal preference
- LFE and line level inputs for maximum connection flexibility
Related Videos
Structured Media Panel – Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors