Home Theater Interface Wallplate, 14 gold-plated spring clips, two RCA connectors, two QuickPort openings
AEHTK
DISCONTINUED
The Leviton Architectural Edition Home Theater Interface and the Multi-Room Install Wallplates combine the convenience of a ready-made plate with pre-configured wiring terminations with exceptionally high-quality “audiophile-grade-inch connectors. Both plates are intended for installation 12-inch off the base of the floor and typically will be placed behind the equipment rack, in a cabinet or behind the entertainment center.
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477297735
Product Features
Category : AV Wallplate
Color : White
Product Line : Architectural Edition
Subcategory : 14 Spring Clips, 2 RCA, 2 QuickPort