Cat 6A Zone U/FTP AC6Z Cable, LSHF/LSZH, EuroClass Cca, Green, 3280 ft (1000 m), Reel
AC6-DCZ-CCA-1000GN
Leviton Zone cables exceed the Category 6A performance standards in a channel of up to 70m in length. They are specified to 500MHz and are suitable for use in all Class EA structured wiring cable systems. Zone cables have been designed specifically for the challenges in the data center environment by being smaller and lighter than equivalent conventional cables. Zone cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet, voice, and broadband video transmissions at frequencies up to 500MHz.
Color: Green
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : AC6Z
Category Rating : Cat 6A
Color : Green
Construction : U/FTP
Flame Rating : Euroclass - Cca,LSHF/LSZH
Length : 3280 ft (1000 m)
Packaging : Reel
Features & Benefits
- 26 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- HFFR-LS* jacket material to suit a variety of installation environments, including CPR fire performance ratings Eca, Dca, Cca and B2ca and color coded for identification
- Included in the Leviton Limited 25-Year System Warranty when used in conjunction with Leviton copper connectivity. System warranties are available for qualified projects installed by certified contractors
- Designed and manufactured in a carbon neutral facility in the UK
- Delivered in 100% recyclable packaging
* Halogen Free Flame Retardant – Low Smoke