Cat 6A Zone U/FTP AC6Z Cable, LSHF/LSZH, EuroClass B2ca, Orange, 1000 ft (305 m), Box
AC6-DCZ-B2CA-RLX-305OR
Leviton AC6Z cables exceed the Category 6A performance standards in a channel of up to 70m in length. They are specified to 500MHz and are suitable for use in all class EA structured wiring cable systems. AC6Z cables have been designed specifically for the challenges in the data center environment by being smaller and lighter than equivalent conventional cables. AC6Z cables support 10 Gigabit Ethernet, Gigabit Ethernet, Power over Ethernet (PoE), voice, and broadband video transmissions at frequencies up to 500MHz.
Color: Orange
Country of Origin : United Kingdom
Specifications
Documents
Technical Information
Product Features
Product Family : Copper Cable
Brand : AC6Z
Category Rating : Cat 6A
Color : Orange
Construction : U/FTP
Flame Rating : Euroclass - B2ca,LSHF/LSZH
Length : 1000 ft (305 m)
Packaging : Box
Features & Benefits
- 26 AWG solid annealed copper wire
- 4 twisted pairs individually screened and cabled together – providing EMI immunity
- Available in a range of HFFR-LS (Halogen Free Flame Retardant – Low Smoke) jacket materials to suit a variety of installation environments, including CPR fire performance ratings Eca, Dca, Cca and B2ca and color coded for identification
- Designed and manufactured in a carbon neutral facility in the UK
- Delivered in 100% recyclable packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors