A9519050BL
50A, 125/250V Cordset, Flexible Cord w/ (3) #6 AWG and (1) #8 AWG Conductors, Weather-Resistant Non-NEMA Plugs, Reliable Performance to -31°F, 50 Feet Long
*For use with PB101 and PB103 Series Power Centers
Country of Origin : Please Contact Customer Service
Technical Information
-
General Information
UPC : 04513145292
Nema : Non-NEMA
Product Features
Amperage : 50 A
Blades/Contacts : Brass
Body Material : Super Tough Nylon
Cord Length : 50 FT.
Cord Type : 6-3 & 8-1 AWG-Black
Device Color : Yellow-White
Feature : The Box Power Cord
Grounding : Grounding
NEMA : Non-NEMA
Pole : 3
Standards and Certifications : UL/CSA
Voltage : 125/250 VAC
Warranty : 1-Year Limited
Wire : 4
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors