UL508A Submetering Panel, Integrated ModBus Meter, Hub and Web Server, NEMA 4X Enclosure, For Solid or Split Core Current Transformers Sold Separately
A8810-41M
Submetering EMB A8810 with 4DUMR-00M 3-Phase ModBus Meter for Solid or Split Core CTs in a NEMA 4X enclosure
Leviton offers a wide range of configured panel solutions for the communications, data acquisition, and submetering market. With in-house UL508A Panel Shop certification, Leviton can deliver significantly better value than third party panel shops. Utilizing decades of experience in energy submetering solution development coupled with manufacturing expertise and scale, Leviton’s one stop shopping approach provides unparalleled value for the client desiring fully configured/designed/assembled solutions.
Do you have a question about submetering?
Contact us to learn more.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477250464
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
Features & Benefits
- DAS for data logging and control
- 3-phase meter for bi-directional power monitoring
- 24V DC Power Supply included
- Eliminate multiple vendors and associated logistics burden
- Reduced lead times for completed solutions
- Full solution design services
- Customer supplied components included
- Price efficiency of established global manufacturer
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
How to read Current Transformer Ratings for Submeters - Video
Current Transformer (CT) Installation and Orientation for Submeters - Video
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors