15 Amp Antimicrobial Treated Single-Pole Toggle Switch, Grounding, White
A1451-2AW
- PROTECT – Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- PREVENT – Highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- CONVENIENT – Replaces any standard single pole switch; controls light(s) from one location
- COMPATIBLE – Use both antimicrobial treated switch and wallplate for complete coverage
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477171875
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Grounding : Grounding
HP Rating : 1/2HP-120V
Voltage : 125 VAC
Material Specifications
Body Material : Thermoplastic
Rocker : Thermoplastic with Anitmicrobial additive
Strap Material : Steel
Terminal Accom. : Side wiring accept up to #12 AWG copper or copper-clad wire, Quickwire push-in terminals accept #14 AWG solid copper wire only
Termination : Quickwire Push-In and Side Wire
Torque Range : 14-18 inch pounds
Product Features
Amperage : 15 A
Color : White
Device Type : Toggle Switch
Feature : Antimicrobial
Grade : Residential
Pole : 1
Standards and Certifications
Agency Certifications : UL/CSA
JIS Z 2801:2000 : Test for Antimicrobial Activity and Efficacy
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Helps create a cleaner home environment by helping to keep switch and wallplate surfaces cleaner
- Antimicrobial properties are highly effective in protecting the surface of the device from the growth of mold, mildew, fungi and odor-causing bacteria in between normal cleanings
- Inhibits discoloration, staining, deterioration and corrosion of the device surface caused by mold, mildew, fungi and odor-causing bacteria
- Material used in Leviton residential antimicrobial devices has been tested to the international standard ISO 22196:2011
- Use both antimicrobial treated switch and wallplate for complete coverage
- Ideal for all rooms throughout the home (bathrooms, hallways, entryways, and kitchens)
- Same look and feel as traditional switches and wallplates
- For single-pole and 3-way applications; white color only
- Replaces any standard single pole/3-way switch
- Features Quickwire push-in and side wiring for easy installation
- Quickwire push-in terminals accept #14 AWG solid copper wire only
- Side wire terminal screws accept up to #12 AWG copper or copper clad wire
- Full-rated current capacity with tungsten, fluorescent or resistive loads. Motor load capacity is 80% of switch rating
- Coordinating Antimicrobial Treated Toggle Wallplates are available in 1-gang and 2-gang configurations; white color only
- Made in USA
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
- California residents see Prop 65 WARNINGS
Related Videos
How to strip a wire
Light Switch - Installation
Leviton Answer Series: Quickwire™ Terminations
How to Install a Single Pole Switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors