Loading...
Product added to your list. To view the list, Click Here

15 Amp Decora Tamper-Resistant Duplex Outlet/Receptacle, Self-Grounding, White

T5325-SW

15 Amp, 125 Volt, NEMA: 5-15R, Pole: 2, 3-Wire, Feature: Tamper-Resistant, Decora, Device Type: Duplex Receptacle/Outlet, Straight Blade, Self-Grounding, Quickwire Push-In & Side, Standards and Certifications: UL/CSA, Warranty: 2 Year Limited, White, NEC compliant

Plug into safety® Decora tamper-resistant receptacles comply with the latest NEC® requirements for use in residences and childcare facilities. Featuring a contemporary appearance, the impact-resistant thermoplastic design allows for quick installation, durability and a long service life in homes, offices, schools and other settings. Plus, they coordinate beautifully with Leviton's complete line of Decora devices.

Color: White

UPC Code: 078477429396
Country of Origin : United States
NEMA 5-15R

Product Information

  • Product Features

    Amperage : 15 A

    Base Material : Thermoplastic

    Blade Type : Straight Blade

    Color : White

    Company/brand : Decora

    Face Material : Thermoplastic

    Feature : Tamper-Resistant

    Grounding : Self-Grounding

    NEMA : 5-15R

    Pole : 2

    Termination : Quickwire Push-In & Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Receptacle

    Voltage : 125 VAC

    Warranty : 2-Year Limited

    Wire : 3

  • Standards & Certifications

    CSA C22.2 No. 42 : File 152105; Class 6233-01

    NOM : NOM Certified

    UL 498 : File E13399

Related Videos

Leviton Presents How to Install a Tamper Resistant Receptacle
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications