Loading...
Product added to your list. To view the list, Click Here

GreenMAX® Remote Low Voltage Input Cabinet for Relay Panel, 8 inputs, NEMA 1 enclosure, LumaCAN 3

RLV08-308

GreenMAX Remote Low Voltage input cabinet, LumaCAN 3. Standalone cabinet includes a 70W 24VDC power supply with 8 Low Voltage inputs. Cabinet is rated NEMA1. 100-277VAC 50/60Hz, Title 24 compliant, ASHRAE 90.1 compliant

The Leviton GreenMAX Relay Panel line offers features and performance not available from any competing product on the market today.

UPC Code: 078477666937
Country of Origin : Mexico

Product Information

  • Mechanical Specifications

    Ambient Temperature Range : 32°F - 122°F (0°C - 50°C)

    Mounting Type : Flush or Surface Mount

    Relative Humidity : < 90% non-condensing

  • Product Features

    Circuits/Channels : 1

    Listing : ASHRAE 90.1 Compliant

    Product Line : GreenMAX

    Product Type : Remote Inputs with Power Supply

  • Electrical Specifications

    Voltage : 100/277 VAC

    Voltage Type : Line Voltage

  • Remote low voltage input cabinets can be installed closer to the devices they serve (such as occupancy sensors, LV switches and photocells) to reduce wiring and labor and provide additional power; this also makes commissioning and troubleshooting easier
  • 8 Additional Low Voltage input points
  • Power Supply Input: 70W (max), 100-277VAC single phase input, 24VDC output
  • Utilizes Cat6 network cable to interconnect with the system and communicates via LumaCan

  • US7501774

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

GreenMAX
GreenMAX Modular Design
GreenMAX HDU Basic Navigation