Loading...

EZ-MAX Plus 8 Circuit DMX Lighting Control Relay Panel

R08DD-L08

DISCONTINUED

EZ-MAX Plus 8 Circuit DMX Relay Panel, 120, 277V and 347 input, provided with (8) 30A, 1-pole relays

Leviton DMX Relay Control Panels are specifically designed to support the switching power needs of non-dim, worklight and power for LED fixtures. The Leviton DMX Relay Control Panels are specifically designed for theaters and other entertainment venues as they transition to digitally controlled loads to turn power on and off to these devices. The DMX Relay Control Panels use DMX control protocols for this purpose to determine which relays are ON or OFF.

Do you have any questions about EZ-MAX Plus Relay Panel Lighting Control Systems?

Contact us to learn more.

UPC Code: 078477828281
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Voltage : 120, 277, 347 VAC

    Voltage Type : Line Voltage

  • Mechanical Specifications

    Mounting Type : Flush or Surface Mount

  • Product Features

    Circuits/Channels : 8

    Product Line : DMX

    Product Type : Relay Panel

    Protocol : DMX

  • Relay cards are rated for all light sources and motors
  • Relay cards are individually replaceable
  • Single pole and two pole relay cards fit in the same location—same density regardless
  • Normal or emergency panel capability
  • Panel is pre-wired and tested
  • Standard transformer has inputs for:
    • Input power (domestic): 120V, 277V and 347V
    • Input power (foreign): 230V +/- 15%
  • Panels may be surface or recess mounted
  • 2 year warranty on panels
  • Integrated Astronomical Time Clock scheduler

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications